IESNA:LM-63-2002
[TEST]P956428
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36491
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7325.2 7329.1 7313.6 7280.8 7089.7 6890.9 6858.1 7016.4 7383.1 7871.5
8462.1 9141.6 9857.7 10380.8 10782.3 11179.9 11542.8 11760.9 11836.2 11755.1
11345.9 10610.5 9670.5 8180.3 6006.9 3497.6 2715.8 2484.2 2208.2 1799
1382 1073.2 804.9 503.8 287.6 115.8 0
7325.2 7294.3 7278.9 7257.7 7072.4 6869.7 6840.7 6983.6 7336.8 7840.6
8415.8 9072.1 9788.2 10328.7 10714.7 11120.1 11479.1 11710.7 11818.8 11722.3
11282.2 10562.2 9606.8 8052.9 5817.7 3387.6 2684.9 2461 2181.2 1768.1
1364.7 1059.7 766.3 484.5 279.9 112 0
7325.2 7315.6 7307.8 7286.6 7139.9 6945 6883.2 7000.9 7309.8 7782.7
8342.5 8971.7 9682 10307.4 10739.8 11141.3 11564 11851.6 12031.1 12015.7
11718.4 11058.3 10153 8743.9 6665.1 3941.5 2733.2 2482.3 2250.6 1930.2
1557.7 1158.1 857 559.8 305 139 0
7325.2 7307.8 7298.2 7315.6 7215.2 7047.3 6972 7031.8 7248 7626.3
8130.1 8691.8 9342.3 10044.9 10606.6 11052.5 11481 11853.5 12075.5 12179.7
12063.9 11658.6 10936.7 9670.5 7763.4 4966.5 2812.3 2333.6 2123.3 1872.3
1606 1333.8 1032.7 689.1 393.8 175.7 0
7325.2 7317.5 7323.3 7361.9 7342.6 7253.8 7143.8 7132.2 7230.6 7456.5
7803.9 8251.7 8788.3 9406 10079.7 10703.1 11187.6 11608.4 11980.9 12255
12332.2 12162.4 11739.7 11050.6 9703.3 7313.6 4070.9 2065.3 1625.3 1368.5
1115.7 899.5 700.7 494.1 268.3 98.4 0
7325.2 7329.1 7350.3 7402.4 7452.6 7452.6 7400.5 7352.2 7360 7454.5
7641.8 7935.2 8330.9 8798 9321.1 9985.1 10691.5 11288 11633.5 11795.6
11901.8 11953.9 11936.5 11915.3 11708.8 10492.7 7856 4375.8 1990.1 1277.8
1005.6 779.8 569.4 391.8 225.8 83 0
7325.2 7332.9 7373.5 7435.2 7524 7603.2 7657.2 7699.7 7695.8 7769.2
7892.7 8081.9 8344.4 8645.5 9014.2 9463.9 9975.4 10537.1 11042.8 11461.7
11884.4 12359.3 12834.1 13328.2 13940.1 14283.7 13224 10461.8 6759.7 3395.3
1629.1 1001.8 679.4 442 252.9 88.8 0
7325.2 7338.7 7394.7 7483.5 7580 7676.5 7792.3 7923.6 8081.9 8284.5
8543.2 8840.5 9160.9 9516 9938.8 10456.1 11040.9 11685.6 12388.2 13148.7
14027 14986.3 16059.5 17126.9 18323.7 19715.4 21072.3 21415.9 20169 17206.1
12789.7 8112.8 4731 2613.5 1154.3 278 0
7325.2 7358 7425.6 7527.9 7628.3 7719 7829 7979.6 8155.2 8421.6
8772.9 9176.3 9655 10245.7 10963.7 11853.5 12884.3 14077.2 15362.7 16675.3
18167.3 19584.1 21255.7 22954.3 24992.6 26996.2 29544.1 32273.4 34444.9 34217.2
30111.6 22691.8 14343.5 5748.2 1050 231.6 0
7325.2 7356.1 7439.1 7535.6 7636 7744.1 7858 8010.5 8193.8 8458.3
8782.5 9172.5 9633.8 10226.4 10961.8 11896 12965.4 14258.6 15687 17150.1
18686.6 20255.8 21937.1 23770.8 25728 27768.3 30084.6 32601.6 35060.7 35495
31399 22917.6 13002 3385.6 721.9 214.3 0
7325.2 7354.2 7419.8 7549.1 7655.3 7773 7869.5 8010.5 8203.5 8435.1
8715 9033.5 9396.4 9894.4 10548.7 11340.1 12297.5 13474.9 14816.4 16279.6
17750.4 19257.9 20815.6 22477.5 24291.9 26075.5 27934.3 29561.5 30798.7 29912.8
25780.1 17765.8 7732.5 1492.1 449.7 148.6 0
7325.2 7346.5 7435.2 7547.2 7649.5 7751.8 7848.3 7960.3 8116.6 8284.5
8483.4 8676.4 8869.4 9130 9512.2 10017.9 10625.9 11442.4 12403.7 13492.3
14677.5 15903.2 17107.6 18331.4 19603.4 20794.4 21989.2 23072 23301.7 21282.7
17161.7 11791.8 5032.1 1001.8 301.1 83 0
7325.2 7346.5 7419.8 7504.7 7589.7 7641.8 7693.9 7738.3 7778.8 7827.1
7842.5 7790.4 7692 7587.7 7514.4 7510.5 7614.8 7912 8394.6 9002.6
9722.6 10515.9 11315 12110.3 12882.4 13525.1 13907.3 14121.6 13577.2 11421.2
8375.3 5178.8 2065.3 586.8 216.2 54 0
7325.2 7319.4 7336.8 7361.9 7346.5 7244.2 7085.9 6848.5 6535.8 6122.7
5605.4 5003.2 4404.8 3904.9 3507.2 3179.1 2926.2 2764.1 2681.1 2661.8
2713.9 2818.1 2918.5 3016.9 3063.3 2988 2756.4 2387.7 1824.1 1295.2
942 683.3 498 349.4 210.4 56 0
7325.2 7277 7217.1 7099.4 6887.1 6533.8 6060.9 5460.6 4788.9 4178.9
3679 3244.7 2843.2 2546 2383.8 2308.6 2256.4 2192.7 2125.2 2061.5
1986.2 1883.9 1764.2 1658.1 1555.8 1453.5 1353.1 1245 1117.6 972.8
824.2 679.4 525 361 196.9 44.4 0
7325.2 7228.7 7053.1 6755.8 6292.5 5634.3 4912.4 4225.3 3719.6 3289.1
2922.4 2715.8 2596.2 2491.9 2383.8 2293.1 2244.9 2227.5 2194.7 2121.3
2015.2 1909 1800.9 1696.7 1582.8 1470.8 1357 1235.3 1117.6 988.3
851.2 698.7 525 339.7 173.7 36.7 0
7325.2 7197.8 6902.5 6418 5707.7 4841 4107.5 3599.9 3194.5 2941.7
2822 2712 2596.2 2472.6 2358.7 2289.3 2268 2256.4 2229.4 2142.6
1941.8 1827.9 1725.6 1627.2 1536.5 1451.5 1347.3 1231.5 1108 969
818.4 656.3 486.4 328.1 175.7 48.3 0
7325.2 7147.6 6736.5 6066.7 5147.9 4244.6 3667.4 3240.9 3009.2 2908.9
2783.4 2661.8 2578.8 2490 2368.4 2291.2 2256.4 2210.1 2005.5 1918.6
1889.7 1878.1 1845.3 1793.2 1714 1609.8 1463.1 1326.1 1175.5 1025
870.5 716.1 555.9 393.8 231.6 79.1 0
7325.2 7134.1 6632.3 5800.3 4756.1 3939.6 3424.2 3094.2 2995.7 2881.8
2742.9 2648.3 2588.4 2509.3 2364.5 2266.1 2188.9 1976.6 1903.2 1872.3
1847.2 1841.4 1818.3 1756.5 1650.3 1524.9 1389.8 1243.1 1090.6 953.5
820.3 689.1 563.6 436.2 438.2 332 0
7325.2 7082 6485.6 5545.5 4458.8 3756.2 3277.5 3065.2 2993.8 2864.5
2731.3 2646.3 2596.2 2517 2347.2 2198.5 2003.6 1851.1 1802.8 1758.4
1729.5 1712.1 1633 1544.2 1443.8 1343.4 1225.7 1111.8 986.3 859
739.3 615.7 499.9 602.2 540.5 181.4 0
7325.2 7066.6 6433.5 5454.8 4337.2 3609.5 3181 3053.6 2988 2862.5
2731.3 2652.1 2615.5 2542.1 2335.6 2117.5 1862.7 1756.5 1689 1634.9
1607.9 1548 1447.7 1355 1260.4 1154.3 1061.6 969 870.5 781.7
737.3 582.9 484.5 669.8 308.8 77.2 0
7325.2 7091.7 6472.1 5466.4 4364.2 3657.8 3198.4 3061.3 3007.3 2883.8
2742.9 2667.6 2629 2563.3 2362.6 2119.4 1858.8 1752.6 1681.2 1625.3
1594.4 1536.5 1438 1351.2 1254.6 1152.3 1050 957.4 866.7 758.6
664 546.3 484.5 671.7 266.4 65.6 0
